Configure
  • GTIN/EAN
  • Type
    • Est. shipping days
      • All
      • Within 12 working days
      • Within 17 working days

    Plummer block housings M Series / Cast iron / Outer diameter 127, 130, 160mm

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Outer diameter

    (mm)

    Width

    (mm)

    Weight

    (g)

    GTIN/EAN

    Minimum order quantity
    127
    32
    360.0
    7316570971088
    1 pieces
    130
    36
    562.0
    7316570483833
    1 pieces
    160
    45
    1061.0
    7316570082722
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    14.55 €
    ( 17.31 € )
    17 working days
    15.57 €
    ( 18.53 € )
    12 working days
    18.42 €
    ( 21.92 € )
    12 working days

    More Information

    Basic information

    [Specifications]
    ・Material: Cast iron, Cast steel, Composite, Ductile cast iron
    ・Outer diameter(mm): 127, 130, 160
    ・eClass code: 23-05-08-02

    Pillow (plummer) block housings are designed to accommodate an insert bearing. The cast iron housings are strong, stiff and cost-effective. They are suitable for most applications and can be bolted directly to a support surface.

    [Features]
    ・Accommodate heavy loads in different directions
    ・High degree of stiffness
    ・Narrow design