Configure
  • GTIN/EAN
  • Type
    • Est. shipping days
      • All
      • Within 12 working days
      • Within 17 working days

    Housing seals L Series / Internal diameter 35~155mm

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number

    Internal diameter

    (mm)

    Outer diameter

    (mm)

    Width

    (mm)

    Weight

    (g)

    GTIN/EAN

    Minimum order quantity
    125
    156.6
    10.3
    78
    7316574515868
    1 pieces
    35
    69.6
    12
    25
    7316574647743
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    54.85 €
    ( 65.27 € )
    12 working days
    13.78 €
    ( 16.40 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Internal diameter(mm): 35~155
    ・Outer diameter(mm): 69.6~187.4
    ・Version(g): Four-lip seal
    ・eClass code: 23-05-17-90

    SKF housing seals are the first barrier against contamination. The four-lip seals replace the former double-lip seals. The four-lip seals are more effective than the double-lip and generate less friction, which enables higher shaft speeds. For highly contaminated environments, SKF recommends the three-barrier solution. This cost-effective sealing solution can have a significant impact on bearing service life as contaminants have to pass through three barriers to reach the bearing.

    [Features]
    ・Good protection from contamination
    ・Keep the lubricant in the housing
    ・Part of three barrier solution