| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 60 | AC/DC | Plastic | Fixed cable | Other | Cylinder. screw-thread | - | Polarity free red light | 640 | Plastic | 18 | 8000 | dark-on | 2 | 0.05-6.5 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 56 | AC/DC | Plastic | Fixed cable | Other | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 5500 | light-on | 2 | 0.05-4 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 56 | AC/DC | Plastic | Fixed cable | Other | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 5500 | dark-on | 2 | 0.05-4 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 60 | AC/DC | Plastic | Connector 1/2 inch | Other | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 5500 | dark-on | - | 0.05-4 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 5000 | - | - | 73 | AC/DC | Plastic | Connector 1/2 inch | Other | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 4500 | light-on | - | 0.05-3.5 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 39.8 | DC | Plastic | Fixed cable | NPN | Cylinder. screw-thread | - | Polarity free red light | 640 | Plastic | 18 | 8000 | light-on | 2 | 0.05-6.5 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 43.9 | DC | Plastic | Connector M12 | PNP | Cylinder. screw-thread | - | Polarity free red light | 640 | Plastic | 18 | 8000 | light-on | - | 0.05-6.5 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 39.8 | DC | Plastic | Fixed cable | NPN | Cylinder. screw-thread | - | Polarity free red light | 640 | Plastic | 18 | 8000 | dark-on | 2 | 0.05-6.5 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 43.9 | DC | Plastic | Connector M12 | NPN | Cylinder. screw-thread | - | Polarity free red light | 640 | Plastic | 18 | 8000 | dark-on | - | 0.05-6.5 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 43.9 | DC | Plastic | Connector M12 | PMP/PNP | Cylinder. screw-thread | - | Polarity free red light | 640 | Plastic | 18 | 8000 | light/dark on | - | 0.05-6.5 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 39.8 | DC | Plastic | Fixed cable | PMP/PNP | Cylinder. screw-thread | - | Polarity free red light | 640 | Plastic | 18 | 8000 | light/dark on | 2 | 0.05-6.5 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 39.8 | DC | Plastic | Fixed cable | NPN | Cylinder. screw-thread | - | Polarity free red light | 640 | Plastic | 18 | 6500 | dark-on | 2 | 0.05-5.5 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 43.9 | DC | Plastic | Connector M12 | NPN | Cylinder. screw-thread | - | Polarity free red light | 640 | Plastic | 18 | 6500 | dark-on | - | 0.05-5.5 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 43.9 | DC | Plastic | Connector M12 | PMP/PNP | Cylinder. screw-thread | - | Polarity free red light | 640 | Plastic | 18 | 6500 | light/dark on | - | 0.05-5.5 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 39.8 | DC | Plastic | Fixed cable | NPN | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 5500 | light-on | 2 | 0.05-4 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 39.8 | DC | Plastic | Fixed cable | PNP | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 5500 | light-on | 2 | 0.05-4 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 43.9 | DC | Plastic | Connector M12 | PNP | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 5500 | light-on | - | 0.05-4 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 39.8 | DC | Plastic | Fixed cable | PMP/PNP | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 5500 | light/dark on | 3.5 | 0.05-4 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 39.8 | DC | Plastic | Fixed cable | NPN | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 5500 | dark-on | 2 | 0.05-4 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 43.9 | DC | Plastic | Connector M12 | NPN | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 5500 | dark-on | - | 0.05-4 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 43.9 | DC | Plastic | Connector M12 | PMP/PNP | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 5500 | light/dark on | - | 0.05-4 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 39.8 | DC | Plastic | Fixed cable | PMP/PNP | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 5500 | light/dark on | 2 | 0.05-4 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 43.9 | DC | Plastic | Connector M12 | NPN | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 6500 | dark-on | - | 0~2.5 (glass mode) / 0~5 (normal mode) | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 43.9 | DC | Plastic | Connector M12 | PMP/PNP | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 6500 | light/dark on | - | 0~2.5 (glass mode) / 0~5 (normal mode) | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 10000 | - | - | 39.8 | DC | Plastic | Fixed cable | PMP/PNP | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 6500 | light/dark on | 2 | 0~2.5 (glass mode) / 0~5 (normal mode) | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 5000 | - | - | 39.8 | DC | Plastic | Fixed cable | NPN | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 4500 | light-on | 2 | 0.05-3.5 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 5000 | - | - | 43.9 | DC | Plastic | Connector M12 | NPN | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 4500 | light-on | - | 0.05-3.5 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 5000 | - | - | 43.9 | DC | Plastic | Connector M12 | PNP | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 4500 | light-on | - | 0.05-3.5 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 5000 | - | - | 39.8 | DC | Plastic | Fixed cable | NPN | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 4500 | dark-on | 2 | 0.05-3.5 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 5000 | - | - | 43.9 | DC | Plastic | Connector M12 | PMP/PNP | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 4500 | light/dark on | - | 0.05-3.5 | - | - | - | 1 pieces |
| Standard | Red | Cylinder | Resin | Up to 5000 | - | - | 39.8 | DC | Plastic | Fixed cable | PMP/PNP | Cylinder. screw-thread | - | Polarized red light | 640 | Plastic | 18 | 4500 | light/dark on | 2 | 0.05-3.5 | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 10000 | 23 | 38 | 11 | DC | Plastic | Connector M8 | 1 push-pull | Cuboid | - | Polarized red light | 660 | Glass | - | 7600 | light-on | - | 0~3.5 (TEACH mode) / 0~0.0057(normal mode) | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 10000 | 23 | 38 | 11 | DC | Plastic | Fixed cable | PNP/NPN | Cuboid | - | Polarized red light | 660 | Glass | - | 7600 | light-on | 2 | 0~3.5 (TEACH mode) / 0~0.0057(normal mode) | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 10000 | 23 | 38 | 11 | DC | Plastic | fixed cable with M8 x 1 connector | PNP/NPN | Cuboid | - | Polarized red light | 660 | Glass | - | 7600 | light-on | 0.2 | 0~3.5 (TEACH mode) / 0~0.0057(normal mode) | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 10000 | 23 | 38 | 11 | DC | Plastic | Connector M8 | 2 push-pull | Cuboid | - | Polarized red light | 660 | Glass | - | 7600 | light-on | - | 0~3.5 (TEACH mode) / 0~0.0057(normal mode) | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 10000 | 23 | 38 | 11 | DC | Plastic | fixed cable, with M12 x 1 connector | PNP/NPN | Cuboid | - | Polarized red light | 660 | Glass | - | 7600 | dark-on | 0.2 | 0~3.5 (TEACH mode) / 0~0.0057(normal mode) | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 10000 | 23 | 38 | 11 | DC | Plastic | Connector M8 | PNP | Cuboid | - | Polarized red light | 660 | Plastic | - | 7600 | dark-on | - | 0~3.5 (TEACH mode) / 0~0.0057(normal mode) | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 5000 | 15 | 34.5 | 29.3 | DC | Plastic | Connector M12 | PNP/NPN | Cuboid | - | Polarized red light | 626 | Plastic | - | 5000 | light/dark on | - | 0.05-3.5 | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 5000 | 15 | 34.5 | 29.3 | DC | Plastic | fixed cable, with M12 x 1 male connector | PMP/PNP | Cuboid | - | Polarized red light | 626 | Plastic | - | 5000 | light/dark on | 0.15 | 0.05-3.5 | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 5000 | 15 | 34.5 | 29.3 | DC | Plastic | Connector M8 | PNP/NPN | Cuboid | - | Polarized red light | 626 | Plastic | - | 5000 | light/dark on | - | 0.05-3.5 | - | - | - | 1 pieces |
| Standard | Infrared Ray | Square | Resin | Up to 10000 | 11 | 31 | 20 | DC | Plastic | Connector M8 | PNP | Cuboid | - | Infrared light | - | Plastic | - | 7000 | adjustable | - | 0.01-5 | - | - | - | 1 pieces |
| Standard | Infrared Ray | Square | Resin | Up to 10000 | 11 | 31 | 20 | DC | Plastic | Fixed cable | NPN | Cuboid | - | Infrared light | - | Plastic | - | 7000 | adjustable | 2 | 0.01-5 | - | - | - | 1 pieces |
| Standard | Infrared Ray | Square | Resin | Up to 10000 | 11 | 31 | 20 | DC | Plastic | Fixed cable | PNP | Cuboid | - | Infrared light | - | Plastic | - | 7000 | adjustable | 2 | 0.01-5 | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 5000 | 11 | 31 | 20 | DC | Plastic | Connector M8 | NPN | Cuboid | - | Polarized red light | - | Plastic | - | 3000 | light-on | - | 0.02-2.7 | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 5000 | 11 | 31 | 20 | DC | Plastic | Connector M8 | PNP | Cuboid | - | Polarized red light | - | Plastic | - | 3000 | light-on | - | 0.02-2.7 | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 5000 | 11 | 31 | 20 | DC | Plastic | Fixed cable | NPN | Cuboid | - | Polarized red light | - | Plastic | - | 3000 | light-on | 2 | 0.02-2.7 | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 5000 | 11 | 31 | 20 | DC | Plastic | Fixed cable | PNP | Cuboid | - | Polarized red light | - | Plastic | - | 3000 | light-on | 2 | 0.02-2.7 | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 5000 | 11 | 31 | 20 | DC | Plastic | fixed cable, with M12 x 1 connector | PNP | Cuboid | - | Polarized red light | - | Plastic | - | 3000 | light-on | 0.3 | 0.02-2.7 | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 5000 | 11 | 31 | 20 | DC | Plastic | Connector M8 | NPN | Cuboid | - | Polarized red light | - | Plastic | - | 3000 | adjustable | - | 0.02-2.7 | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 5000 | 11 | 31 | 20 | DC | Plastic | Connector M8 | PNP | Cuboid | - | Polarized red light | - | Plastic | - | 3000 | adjustable | - | 0.02-2.7 | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 5000 | 11 | 31 | 20 | DC | Plastic | Fixed cable | NPN | Cuboid | - | Polarized red light | - | Plastic | - | 3000 | adjustable | 2 | 0.02-2.7 | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 5000 | 11 | 31 | 20 | DC | Plastic | Fixed cable | PNP | Cuboid | - | Polarized red light | - | Plastic | - | 3000 | adjustable | 2 | 0.02-2.7 | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 10000 | 11 | 31 | 20 | DC | Plastic | Connector M8 | PNP | Cuboid | - | Polarized red light | - | Plastic | - | 7000 | light-on | - | 0.01-5 | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 10000 | 11 | 31 | 20 | DC | Plastic | fixed cable, with M12 x 1 connector | PMP/PNP | Cuboid | - | Polarized red light | - | Plastic | - | 7000 | light/dark on | 0.3 | 0.01-5 | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 10000 | 11 | 31 | 20 | DC | Plastic | fixed cable with M8 connector | PNP | Cuboid | - | Polarized red light | - | Plastic | - | 7000 | Adjustable | 0.4 | 0.01-5 | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 10000 | 11 | 31 | 20 | DC | Plastic | Connector M8 | NPN | Cuboid | - | Polarized red light | - | Plastic | - | 7000 | adjustable | - | 0.01-5 | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 10000 | 11 | 31 | 20 | DC | Plastic | Connector M8, 4 pin | PNP | Cuboid | - | Polarized red light | - | Plastic | - | 7000 | adjustable | - | 0.01-5 | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 10000 | 11 | 31 | 20 | DC | Plastic | Connector M8, 3 pin | PNP | Cuboid | - | Polarized red light | - | Plastic | - | 7000 | adjustable | - | 0.01-5 | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 10000 | 11 | 31 | 20 | DC | Plastic | Fixed cable | NPN | Cuboid | - | Polarized red light | - | Plastic | - | 7000 | adjustable | 2 | 0.01-5 | - | - | - | 1 pieces |
| Standard | Red | Square | Resin | Up to 10000 | 11 | 31 | 20 | DC | Plastic | Fixed cable | PNP | Cuboid | - | Polarized red light | - | Plastic | - | 7000 | adjustable | 2 | 0.01-5 | - | - | - | 1 pieces |