Configure

Relay output

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Type of electric connection

Minimum order quantity
Spring clamp connection
1 pieces
Screw connection
1 pieces
Screw connection
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
99,999.00 €
( 118,998.81 € )
12 working days
777.71 €
( 925.47 € )
12 working days
205.18 €
( 244.16 € )
12 working days

More Information

Basic information

[Specifications]
・Number of channels: 2, 8
・Type of electric connection: Screw connection, Spring clamp connection
・Rated supply voltage at DC(V): 12 to 12

[Features]
・Permanently self-monitoring
・Output with watchdog
・Module can be exchanged under voltage