Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 16 working days

    HART Output Isolator with Shutdown Input

    Part number:

    LB4106C
    Clear
    • Unit price (excl. VAT)
      1,272.68 €
    • Total (excl. VAT)
      1,272.68 €
      Price including VAT: 1,514.49 €
    • Expected shipping days
      16 working days
      Expected shipping date: 26.05.2025
    Quantity:
    Quantity available for order?49
    Quantity 
    ?
    1 - 45 - 2425 - 4950+
    Unit price (excluding VAT)
    (Unit price including VAT)
    1,272.68 €
    (1,514.49 €)
    1,216.53 €
    (1,447.67 €)
    1,034.05 €
    (1,230.52 €)
    1,034.05 €
    (1,230.52 €)
    Shipping days16 days16 days16 daysQuote

    Part number list

    Number of items
    Part number
    LB4106C
    Related
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    1,272.68 €
    ( 1,514.49 € )
    16 working days

    More Information

    Basic information

    [Specifications]
    ・Type of electric connection: Screw connection
    ・Rated supply voltage at DC(V): 12 to 12

    [Features]
    ・4-channel
    ・Outputs Ex ia
    ・Analog output module for 0/4 mA ... 20 mA
    ・HART communication via field bus or service bus
    ・Simulation mode for service operations (forcing)
    ・Line fault detection (LFD): one LED per channel
    ・Permanently self-monitoring
    ・Output with bus-independent safety shutdown

    Part number has been confirmed