Inductive proximity switches Cylindrical type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NBB5-18GM50-E2-10M

Part Number
NBB5-18GM50-E2-10M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

70.88 €

1 Quote

Loading...

  1. 1

Basic information

Detection Distance L1(mm) 5 Detection Head Size Dimension D(Ø) 18 Detection Head Size Dimension L2(mm) 50
Voltage type DC Material housing Metal Switching distance(mm) 5
Type of electric connection Cable Type of switching output PNP Type of switch function Normally open (NO)
Construction type housing Cylinder. screw-thread Mechanical mounting condition for sensor Concise

This page is Inductive proximity switches Cylindrical type, part number NBB5-18GM50-E2-10M.
You can find the detail information about specifications and dimensions on part number NBB5-18GM50-E2-10M.

Tech Support