Plummer block housings / Steel stainless / Outer diameter(75~165mm)

Plummer block housings / Steel stainless / Outer diameter(75~165mm)
[Specifications]
・Material: Steel (stainless)
・Outer diameter(mm): 25~98
・Width(mm): 39~67.5

Plummer block housings from ZEN.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SP206
SPA204
SPA206
SPA208
SPA209
SPA210
SPA211
SPA212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter
(mm)
Width
(mm)
Weight
(g)

58.33 €

1 4 Days 165481040.0

38.50 €

1 4 Days 7539690.0

57.99 €

1 4 Days 93491290.0

32.58 €

1 4 Days 115571229.0

80.43 €

1 4 Days 119591413.0

101.17 €

1 4 Days 129631835.0

129.20 €

1 4 Days 140662632.0

143.83 €

1 4 Days 14967.53004.0

Loading...

  1. 1

Basic information

Material Steel (stainless) Splitting Non-split

Tech Support