Shaft trestles / Aluminium / Internal diameter 8~25mm

Shaft trestles / Aluminium / Internal diameter 8~25mm
[Specifications]
・Material: Aluminium
・Internal diameter(mm): 8~25
・Outer diameter(mm): 42, 60, 70

Shaft trestles from ZEN.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SK8
SK12
SK13
SK20
SK25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

5.43 €

1 4 Days 8421428.0

5.83 €

1 4 Days 12421431.0

5.83 €

1 4 Days 13421433.0

9.75 €

1 4 Days 20602083.0

11.78 €

1 4 Days 257024141.0

Loading...

  1. 1

Basic information

Material Aluminium

Tech Support