Oil seal BAOF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W8-12-3 BAOF
W9-13-3 BAOF
W9-16-3 BAOF
W10-17-3 BAOF
W12-16-3 BAOF
W12-18-3 BAOF
W12-19-3 BAOF
W14-20-3 BAOF
W14-22-3 BAOF
W15-21-3 BAOF
W16-24-3 BAOF
W17-23-3 BAOF
W18-24-3 BAOF
W19-27-4 BAOF
W20-26-4 BAOF
W22-30-4 BAOF
W25-35-4 BAOF
W26-34-4 BAOF
W28-35-4 BAOF
W28-37-4 BAOF
W30-37-4 BAOF
W35-45-4 BAOF
W37-47-4 BAOF
W38-48-4 BAOF
W40-50-4 BAOF
W42-52-4 BAOF
W43-53-4 BAOF
W100-120-9.5 BAOF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Material Pressure resistance Temperature range Version Dust lip/Protective lip Weight
(g)

3.33 €

1 4 Days 8123NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.33 €

1 4 Days 9133NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.33 €

1 4 Days 9163NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.33 €

1 4 Days 10173NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout1

3.33 €

1 4 Days 12163NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout5

3.33 €

1 4 Days 12183NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 12193NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 14203NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 14223NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 15213NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 16243NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 17233NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 18243NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.22 €

1 4 Days 19274NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.22 €

1 4 Days 20264NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.22 €

1 4 Days 22304NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.65 €

1 4 Days 25354NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.65 €

1 4 Days 26344NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.65 €

1 4 Days 28354NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.98 €

1 4 Days 28374NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.98 €

1 4 Days 30374NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

-

1 Quote 35454NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

4.50 €

1 4 Days 37474NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

4.50 €

1 4 Days 38484NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

4.50 €

1 4 Days 40504NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

4.80 €

1 4 Days 42524NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout8

4.80 €

1 4 Days 43534NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

10.50 €

1 4 Days 1001209.5-----58

Loading...

  1. 1

Tech Support