Configure
  • Weight(g)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    V-ring S Series / Internal diameter 4~180mm

    V-ring  S Series / Internal diameter 4~180mm

    Part number:

    Still undefined. 26 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number
    Order suspended
    Order suspended
    Order suspended
    Order suspended
    Order suspended
    Order suspended

    Internal diameter

    (mm)

    Width

    (mm)

    Weight

    (g)

    Minimum order quantity
    4
    2.4
    1
    1 pieces
    5
    2.4
    1
    1 pieces
    6
    2.4
    1
    1 pieces
    7
    2.4
    1
    1 pieces
    9
    3.4
    1
    1 pieces
    10.5
    3.4
    1
    1 pieces
    12.5
    3.4
    1
    1 pieces
    16
    3.4
    2
    1 pieces
    20
    4.7
    2
    1 pieces
    22
    4.7
    2
    1 pieces
    25
    4.7
    2
    1 pieces
    29
    4.7
    3.0
    1 pieces
    31
    4.7
    3.0
    1 pieces
    45
    5.5
    7
    1 pieces
    54
    5.5
    8
    1 pieces
    -
    -
    15
    1 pieces
    81
    6.8
    17
    1 pieces
    90
    6.8
    19
    1 pieces
    99
    7.9
    27
    1 pieces
    117
    7.9
    32.0
    1 pieces
    126
    7.9
    33
    1 pieces
    144
    9
    53.0
    1 pieces
    153
    9
    56
    1 pieces
    162
    9
    60
    1 pieces
    171
    9
    63.0
    1 pieces
    180
    9
    66.0
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    0.25 €
    ( 0.30 € )
    4 working days
    0.28 €
    ( 0.33 € )
    4 working days
    0.28 €
    ( 0.33 € )
    4 working days
    0.43 €
    ( 0.51 € )
    4 working days
    0.82 €
    ( 0.98 € )
    4 working days
    0.30 €
    ( 0.36 € )
    4 working days
    0.83 €
    ( 0.99 € )
    4 working days
    0.48 €
    ( 0.57 € )
    4 working days
    1.02 €
    ( 1.21 € )
    4 working days
    1.10 €
    ( 1.31 € )
    4 working days
    1.20 €
    ( 1.43 € )
    4 working days
    0.73 €
    ( 0.87 € )
    4 working days
    1.40 €
    ( 1.67 € )
    4 working days
    0.70 €
    ( 0.83 € )
    4 working days
    2.23 €
    ( 2.65 € )
    4 working days
    3.10 €
    ( 3.69 € )
    4 working days
    3.37 €
    ( 4.01 € )
    4 working days
    3.77 €
    ( 4.49 € )
    4 working days
    4.33 €
    ( 5.15 € )
    4 working days
    5.90 €
    ( 7.02 € )
    4 working days
    7.12 €
    ( 8.47 € )
    4 working days
    10.18 €
    ( 12.11 € )
    4 working days
    10.85 €
    ( 12.91 € )
    4 working days
    11.70 €
    ( 13.92 € )
    4 working days
    4.53 €
    ( 5.39 € )
    4 working days
    4.88 €
    ( 5.81 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Internal diameter(mm): 4~180
    ・Width(mm): 2.4~9