Configure
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Plain bearing bushes with flange / slotted / PAP P11

    Part number:

    Still undefined. 20 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    I.D. d

    (mm)

    O.D. D

    (mm)

    EAN

    Weight

    (g)

    Width

    (mm)

    Minimum order quantity
    6
    8
    -
    2.0
    8
    1 pieces
    8
    10
    -
    2.0
    5
    1 pieces
    8
    10
    -
    3.0
    9.5
    1 pieces
    10
    12
    4028977660436
    3.0
    7
    1 pieces
    10
    12
    4028977660368
    4.0
    12
    1 pieces
    10
    12
    -
    6.0
    17
    1 pieces
    12
    14
    4028977660535
    3.0
    7
    1 pieces
    12
    14
    4028977660573
    4.0
    9
    1 pieces
    12
    14
    -
    5.0
    12
    1 pieces
    15
    17
    4028977660658
    6.0
    12
    1 pieces
    15
    17
    4028977660689
    8.0
    17
    1 pieces
    16
    18
    -
    6.0
    12
    1 pieces
    18
    20
    -
    6.0
    10
    1 pieces
    18
    20
    -
    11.0
    22
    1 pieces
    20
    23
    -
    12.0
    11.5
    1 pieces
    25
    28
    -
    26.0
    21.5
    1 pieces
    30
    34
    -
    34.0
    16
    1 pieces
    30
    34
    4028977661075
    50.0
    26
    1 pieces
    35
    39
    4028977661136
    58.0
    26
    1 pieces
    40
    44
    4028977661167
    67.0
    26
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    1.45 €
    ( 1.73 € )
    4 working days
    1.63 €
    ( 1.94 € )
    4 working days
    1.63 €
    ( 1.94 € )
    4 working days
    2.32 €
    ( 2.76 € )
    4 working days
    2.78 €
    ( 3.31 € )
    4 working days
    5.67 €
    ( 6.75 € )
    4 working days
    3.43 €
    ( 4.08 € )
    4 working days
    2.92 €
    ( 3.47 € )
    4 working days
    5.80 €
    ( 6.90 € )
    4 working days
    3.43 €
    ( 4.08 € )
    4 working days
    5.12 €
    ( 6.09 € )
    4 working days
    4.35 €
    ( 5.18 € )
    4 working days
    6.48 €
    ( 7.71 € )
    4 working days
    5.07 €
    ( 6.03 € )
    4 working days
    10.60 €
    ( 12.61 € )
    4 working days
    9.48 €
    ( 11.28 € )
    4 working days
    13.90 €
    ( 16.54 € )
    4 working days
    12.60 €
    ( 14.99 € )
    4 working days
    12.03 €
    ( 14.32 € )
    4 working days
    15.18 €
    ( 18.06 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Lubrication & Maintenance: Maintenance-free. for dry-running applications
    ・Material: Leaded

    [Features]
    ・Low installation space requirements
    ・Extremely easy assembly
    ・Low friction value
    ・Good chemical resistance
    ・Maintenance-free
    ・P11