Linear guideway carriages / long carriage / four-row / precision class G2 / BMW

Linear guideway carriages / long carriage / four-row / precision class G2 / BMW
[Specifications]
・Material: Steel. plastic
・Preload: Light Preload
・Ball chain: Without ball chain
・Ball-/Roller rows: Four-row
・Design: Flange carriage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BMW45 BG3V1
MRW25 BG3V1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rolling Element Series Weight
(g)

99,999.00 €

1 4 Days Ball45 series4200.0

203.53 €

1 4 Days Roller25 series900.0

Loading...

  1. 1

Basic information

Preload Light Preload Ball chain Without ball chain Ball-/Roller rows Four-row
Design Flange carriage Height Standard Length Long
Manufacturer Schneeberger Material Steel. plastic Precision class Schneeberger G3
Temperature range -40 to +80 degrees Width Standard

Tech Support