Linear guideway carriages / long carriage / four-row / precision class G3 / BMW (Part Numbers)

Linear guideway carriages / long carriage / four-row / precision class G3 / BMW
[Specifications]
・Material: Steel. plastic
・Preload: Light Preload
・Ball chain: Without ball chain
・Ball-/Roller rows: Four-row
・Design: Block carriage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BMW20 DG3V1
BMW25 DG3V1
BMW30 DG3V1
BMW35 DG3V1
MRW65 DG3V1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rolling Element Series Weight
(g)

101.28 €

1 4 Days Ball20 series500.0

100.51 €

1 4 Days Ball25 series800.0

112.42 €

1 4 Days Ball30 series1300.0

141.55 €

1 4 Days Ball35 series2200.0

580.62 €

1 4 Days Roller65 series10400.0

Loading...

  1. 1

Basic information

Preload Light Preload Ball chain Without ball chain Ball-/Roller rows Four-row
Design Block carriage Height High Length Long
Manufacturer Schneeberger Material Steel. plastic Precision class Schneeberger G3
Temperature range -40 to +80 degrees Width Slim

Tech Support