Part number:
[Specifications]・Max range: 250 mm・Min shaft diameter: 25 mm・Max shaft diameter: 110 mmThe accessory kit AS-SCHP is used with the SCHP hydraulic pullers to remove bearing rings, as a bearing puller.