Quantity | 1 - 11 | 12+ |
---|---|---|
Unit price (excluding VAT) (Unit price including VAT) | 169.97 € (202.26 €) | 169.97 € (202.26 €) |
Shipping days | 5 days | Quote |
[Specifications]
・Material: Leaded
・Internal diameter(mm): 160
・Outer diameter(mm): 500
・Width(mm): 0.99
KS PERMAGLIDE Strips PAS are available as an even material section. This material section can be used to make sliding elements in a variety of shapes.