Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
635
I.D. d(mm) | 57.15 | Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Track |
---|---|---|---|---|---|
Arrangement | Standard version | Cage | Sheet steel cage | EAN | 0053893071428 |
Product range | Inner ring (cone) only with roller set | Temperature range | -30 to +120 °C | Weight(g) | 2029.0 |
This page is Deep Groove Ball Bearings / Inner ring (cone) only with roller set / Class 0, part number 635.
You can find the detail information about specifications and dimensions on part number 635.