Reed Switch 1 Maker

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2113501015
2116601020
2118002030
2118701020
2206050002
2242711054
2243711054
9118000001
9263851054
9542662054
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
Main Body External Shape Width W
(mm)
Main Body External Shape Height H
(mm)
Main Body External Shape Length H
(mm)
Cable length
(m)
Connection (components) Contact material Enclosure material Envelope length
(mm)
Product size (Ø)
(mm)
Relay features Switching current (max.)
(A)
Switching voltage (max.)
(Vdc)
Switching capacity (max.)
(W)
Thread size Type (manufacturer type) Water activity Water activity (min.) Water activity (max.)

1.33 €

1 Available 3 Days -40~+1302.21.9534.5-Solder pinsRuthenium-10.5--1200|20020-KSK-1A35-101510 - 151015

0.91 €

1 Available 3 Days -20~+130--44.1-Solder pinsRhodium-142.2-0.518010-KSK-1A66-102010 - 201020

2.05 €

1 Available 3 Days -20~+130--35.6-Solder pinsRhodium-71.8-0.5170|17010-KSK-1A80-203020 - 302030

1.33 €

1 Available 3 Days -20~+130--35.5-Solder pinsRhodium-102-0.5200|20010-KSK-1A87-102010 - 201020

2.57 €

1 Available 3 Days -20~+852.83.214.3-Solder pins-----0.4200|20010-MK06-5-C15 - 201520

6.28 €

1 Available 3 Days -30~8013.95.9230.5Open end cable-PBT--+ mounting holes0.5200|20010-MK04-1A66B-500W10 - 151015

6.28 €

1 Available 3 Days -30~+7013.95.9230.5Open end cableRhodium----0.5180|18010-MK04-1A66C-500W---

9.45 €

1 Available 3 Days -30~808.38.3380.5Open end cable-----0.5180|18010M8MK11/M8-SET52 - 905290

8.93 €

1 Available 3 Days -5~80106320.5Open end cable-PBT--+ mounting holes11000|1000100-MK26-1A85C-500W15 - 201520

19.16 €

1 Available 3 Days -30~7025251300.5--Polypropylene (PP)---0.5200|200--LS04-1A66-2-500W---

Loading...

  1. 1

Basic information

Contact type 1 maker Product type Reed switch

Tech Support