Main unit

Main unit
  • Volume Discount
[Specifications]
・Product type: Main unit
・Product size (width)(mm): 30
・Product size (height)(mm): 215
・Product size (depth)(mm): 75
・Nominal voltage(V): 500

Main unit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RK19080AP000AP0
3RK19080AP000BP0
3RK19080AP000CP0
3RK19080AP000DP0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Type (manufacturer type)

158.49 €

1 11 Days 3RK19080AP000AP03RK 1908-0 AP00-0AP0

141.61 €

1 Available 11 Days 3RK19080AP000BP03RK 1908-0 AP00-0BP0

153.03 €

1 Available 11 Days 3RK19080AP000CP03RK 1908-0 AP00-0CP0

109.79 €

1 11 Days 3RK19080AP000DP03RK 1908-0 AP00-0DP0

Loading...

  1. 1

Basic information

Max. temperature(°C) +60 Min. temperature(°C) -25 Nominal current(A) 32
Nominal voltage(V) 500 Product size (height)(mm) 215 Product size (depth)(mm) 75
Product size (width)(mm) 30 Product type Main unit Type (misc.) Spring-loaded connection

Tech Support