Enclosure

Part number:

Still undefined. 11 possible part numbers found.
Quantity:

Part number list

Number of items

Manufacturer part #

Motor power at 400 V

(kW)

Nominal current

(A)

Type (manufacturer type)

Minimum order quantity
3RK43533CR580BA0
0.25
1
3RK 4353-3 CR 01952 586677 BA0
1 pieces
3RK43533ER580BA0
0.55
1.6
He 01952 586677 BA0 3RK 4353-3
1 pieces
3RK43533FR580BA0
0.75
2
3RK 4353-3 FR 01952 586677 BA0
1 pieces
3RK43533HR581BA0
1.1
3.2
3RK 4353-3 HR 58-1 BA0
1 pieces
3RK43533JR580BA0
1.5
4
01952 586677 BA0 3RK 4353-3 JR
1 pieces
3RK43533LR580BA0
2.2
6.3
3RK 4353-3 LR 01952 586677 BA0
1 pieces
3RK43533LR581BA0
2.2
6.3
3RK 4353-3 LR 58-1 BA0
1 pieces
3RK43533MR581BA0
3
8
MR 58-1 BA0 3RK 4353-3
1 pieces
3RK43533NR580BA0
4
10
No. 01952 586677 BA0 3RK 4353-3
1 pieces
3RK43533NR581BA0
4
10
No. 58-1 BA0 3RK 4353-3
1 pieces
3RK43533PR581BA0
5.5
12
3RK 4353-3 PR 58-1 BA0
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
532.21 €
( 633.33 € )
37 working days
532.21 €
( 633.33 € )
98 working days
532.21 €
( 633.33 € )
98 working days
626.33 €
( 745.33 € )
37 working days
532.21 €
( 633.33 € )
37 working days
532.21 €
( 633.33 € )
37 working days
626.33 €
( 745.33 € )
37 working days
626.33 €
( 745.33 € )
98 working days
543.41 €
( 646.66 € )
37 working days
644.25 €
( 766.66 € )
98 working days
655.47 €
( 780.01 € )
37 working days

More Information

Basic information

[Specifications]
・Product type: Enclosure
・Product size (height)(mm): 220
・Product size (depth)(mm): 145
・Product size (width)(mm): 182
・Nominal voltage(V): 440