Shock protection

Shock protection
  • Volume Discount
[Specifications]
・Product type: Shock protection
・Product size (width)(mm): 8
・Product size (height)(mm): 47
・Product size (depth)(mm): 21

Touch protection for power bus for ET 200SP motor starter Bag

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RK19081DA002BP0

Part Number
3RK19081DA002BP0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.44 €

1 Available 11 Days

Loading...

  1. 1

Basic information

Manufacturer part # 3RK19081DA002BP0 Max. temperature(°C) +60 Min. temperature(°C) -25
Product size (height)(mm) 47 Product size (depth)(mm) 21 Product size (width)(mm) 8
Product type Shock protection Type (manufacturer type) 3RK 1908-1 AS00-2BP0 Type (misc.) For ET 200SP

This page is Shock protection, part number 3RK19081DA002BP0.
You can find the detail information about specifications and dimensions on part number 3RK19081DA002BP0.

Tech Support