Line filter with IEC socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1-6609006-4
6609006-1
6609006-5
6609006-9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Inductance (L)
(mH)
Manufacturer part # Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage (details)
(V AC)
RoHS-compliant Type (manufacturer type)

18.00 €

1 Available 3 Days Flat pin connector 6.3 mm. right-angled0.351-6609006-41010--1-6609006-4

16.15 €

1 3 Days Spade plug 6.3 mm106609006-111250-6609006-1

11.35 €

1 Available 3 Days Fasten 6.3 mm1.56609006-533--6609006-5

12.29 €

1 Available 3 Days Spade connectors. 6.3 mm4656609006-966-Yes6609006-9

Loading...

  1. 1

Basic information

Connection (components) Type C CEE 7/16 plug 6.3 mm Inductor features + IEC socket Mounting type Recess-mount
Nominal voltage(V AC) 250 Product type Line filter

Tech Support