Magnet

Magnet
[Specifications]
・Enclosure material: Plastic
・IP rating: IP67
・Max. temperature(°C): +70
・Min. temperature(°C): -25

The 3SE66 non-contact, magnetically operated safety switches stand out due to their enclosed design with high degree of protection IP67. Since they are coded, they do not have to be concealed when installed. They are particularly suitable therefore for areas exposed to contamination, cleaning or disinfecting.

[Features]
・Non-contact round, rectangular, small (25 mm x 33 mm) and larger (25 mm x 88 mm) versions
・Small, compact, safe
・Simple mounting with alignment of sensor and actuator, and concealed installation also easy
・Suitable for restricted spaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SE67041BA
3SE67042BA
3SE67043BA
3SE67142CA
3SE67143CA
3SE67242CA
3SE67243CA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Switching frequency
(Hz)
Type (manufacturer type)

31.07 €

1 12 Days --1530-3 SE 6704-1 BA

21.28 €

1 11 Days 132588-53 SE 6704-2 BA

20.16 €

1 3 Days 132533-53 SE 6704-3 BA

19.04 €

1 11 Days 25887--3 SE 6714-2 CA

19.04 €

1 11 Days 362613--3 SE 6714-3 CA

19.04 €

1 11 Days 25887--3 SE 6724-2 CA

19.04 €

1 11 Days 362613--3 SE 6724-3 CA

Loading...

  1. 1

Basic information

Enclosure material Plastic IP rating IP67 Max. temperature(°C) +70
Min. temperature(°C) -25 Product type Magnet

Tech Support