Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Tapered roller bearings X Series / Single Track / Sheet steel cage / Class 0

    Part number:

    32020 X
    Clear
    • Unit price (excl. VAT)
      85.90 €
    • Total (excl. VAT)
      85.90 €
      Price including VAT: 102.22 €
    • Expected shipping days
      5 working days
      Expected shipping date: 16.05.2025
    Quantity:
    Quantity available for order?741
    Quantity 
    ?
    1 - 741742+
    Unit price (excluding VAT)
    (Unit price including VAT)
    85.90 €
    (102.22 €)
    85.90 €
    (102.22 €)
    Shipping days5 daysQuote

    Part number list

    Number of items
    Part number
    32020 X
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    85.90 €
    ( 102.22 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・I.D. d(mm): 100
    ・O.D. D(mm): 150
    ・Width B(mm): 32
    ・Weight(g): 1910.0
    ・Precision (JIS): Class 0
    ・Arrangement: Standard version
    ・Cage: Sheet steel cage
    ・Product range: Complete tapered roller bearing

    Similar ProductsSee all similar products

    No similar products found for this item.
    Part number has been confirmed