Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7215 BECBJ
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | I.D. D(φ) | 75 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 130 | Width B(mm) | 25 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Arrangement | Bearing pair with low axial clearance in O- & X-arrangement | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Contact angle | 40 degrees | EAN | 7316570145793 |
Seal | None open bearing | Temperature range | -20 to +150 degrees | Weight(g) | 1240.0 |
This page is Angular contact ball bearings BECBJ Series, part number 7215 BECBJ.
You can find the detail information about specifications and dimensions on part number 7215 BECBJ.