Configure

Photeletric Sensor (Light Barrier)

Photeletric Sensor (Light Barrier)

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Type

Ambient temperature

(°C)

Cable length

(m)

Connection

Connector (sensor)

Max. range (open field)

(m)

Operating voltage

(V DC)

Output (Amperage)

(mA)

Pick-up time (details)

(ms)

Product size (height)

(mm)

Product type

Range

(m)

Type (manufacturer type)

Type (misc.)

Minimum order quantity
CX412PZ
-25 - +55
-
M8-Plug
M8 (4-pin)
15
(±10 %) 12 - 24
Transistor (PNP) 30 V/DC/100
1
43
One-way light barrier
15
CX412PZ
Through-beam photoelectric sensor
1 pieces
CX493P
-
2
Cable 2 m
Cable. open end
5
-
-
-
32
Retroreflective light barrier
5
CX493P
Reflection light beam
1 pieces
CX493PZ
-
-
M8-Plug
M8 (4-pin)
5
-
-
-
43
Retroreflective light barrier
5
CX493PZ
Reflection light barrier
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
136.17 €
( 162.04 € )
3 working days
125.27 €
( 149.07 € )
3 working days
104.57 €
( 124.44 € )
3 working days

More Information

Basic information

[Specifications]
・Operating Temperature Range(°C): -25::+55
・Operating voltage (range): 12 - 24 V DC
・IP rating: IP67

[Features]
・Compact Photoelectric Sensor