Configure

Motion sensor, EKMB

Motion sensor, EKMB

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

Max. range (open field)

(m)

PIR detection angle (horizontal)

(°)

PIR detection angle (vertical)

(°)

Type (manufacturer type)

Lens colour

Sensor features

Minimum order quantity
-
-
-
EKMB1300100K
-
without lens
1 pieces
5
94
82
EKMB1301111K
White
Incl. lens
1 pieces
5
94
82
EKMB1301112K
Black
Incl. lens
1 pieces
12
102
92
EKMB1303111K
White
Incl. lens
1 pieces
12
40
105
EKMB1304112K
Black
Incl. lens
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
15.87 €
( 18.89 € )
3 working days
15.87 €
( 18.89 € )
3 working days
15.87 €
( 18.89 € )
3 working days
16.93 €
( 20.15 € )
3 working days
16.93 €
( 20.15 € )
3 working days

More Information

Basic information

[Specifications]
・Product type: PIR motion detector
・Operating voltage (range): 2.3-4 V
・Operating current(µA): 6

Panasonic EKMB Series PIR Motion Sensors are suitable for low current consumption for battery-driven applications. Reduces current consumption (1, 2, or 6μA) with featured special circuit design technology allowing longer battery life.