Guide integrated cylinder with valve valve for MVGQ series (For ⌀12 to ⌀20)

Guide integrated cylinder with valve valve for MVGQ series (For ⌀12 to ⌀20)
Guide integrated cylinder with valve MVGQ series, valve for ⌀12 to ⌀20.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SYJ3130-5LZ-MA

Part Number
SYJ3130-5LZ-MA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

70.73 €

1 98 Days

Loading...

  1. 1

Basic information

Type Solenoid Valves Application Unit for Manifold Mounting Number of Ports 4-Port Valve
Installation method Manifold Base Features Lubrication Free Number of Solenoids Single
Switching Type 2-Position Normally Closed Status at Power Off Self-Recovery (Pressure Differential Return) Voltage 24 V DC
Compatible Cylinder Diameter(Ø) 20 or Less Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool
Seal Type Soft Seal Pressure Rating(MPa) 0.15 to 0.7 Pilot Air Supply Internal
Manual Switch Non-Locking Coil specifications Standard Lead wire electrical entry L plug connector / With lead wire (length: 300 mm)
Manual Non-locking, push type Indicator light / Surge voltage suppressor With indicator light and surge voltage suppressor Body options Pilot valve (individual exhaust type)
Speed controller specifications Meter-out

This page is Guide integrated cylinder with valve valve for MVGQ series (For ⌀12 to ⌀20), part number SYJ3130-5LZ-MA.
You can find the detail information about specifications and dimensions on part number SYJ3130-5LZ-MA.

Tech Support