Cylindrical roller bearings ECMLC3 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NU2215 ECMLC3
NU228 ECMLC3
NU236 ECMLC3
NU332 ECMLC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

333.83 €

1 4 Days 751303173165770284641788.0

1,014.68 €

1 4 Days 1402504273165705830528994.0

1,599.90 €

1 4 Days 18032052731657503163318780.0

2,371.17 €

1 4 Days 16034068731657497020932122.002

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Brass cage Clearance Slightly increased radial clearance Current insulation No current insulation
Design Floating bearing. inner ring removable on both sides Outer ring Without groove/lubrication holes Seal None. open bearing
Temperature range -30 to +150 °C

Tech Support