Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22244 K.CCC3W33 |
22334 K.CCC3W33 |
23060 K.CCC3W33 |
23144 K.CCC3W33 |
23148 K.CCC3W33 |
23230 K.CCC3W33 |
23244 K.CCC3W33 |
23256 K.CCC3W33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
2,566.23 € | 1 | 4 Days | 220 | 400 | 108 | 7316576603013 | 57900.0 | ||
2,529.18 € | 1 | 4 Days | 170 | 360 | 120 | 7316576601521 | 57900.0 | ||
3,779.81 € | 1 | 4 Days | 300 | 460 | 118 | 7316570196153 | 67000.0 | ||
2,325.37 € | 1 | 4 Days | 220 | 370 | 120 | 7316576602481 | 50400.0 | ||
2,752.18 € | 1 | 4 Days | 240 | 400 | 128 | 7316576602795 | 61850.0 | ||
1,318.33 € | 1 | 4 Days | 150 | 270 | 96 | 7316576603914 | 22700.0 | ||
3,558.10 € | 1 | 4 Days | 220 | 400 | 144 | 7316576600654 | 76050.0 | ||
7,073.62 € | 1 | 4 Days | 280 | 500 | 176 | 7316571742342 | 143200.0 |
Loading...
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Tapered (1:12) | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Outer ring | Lubrication groove with lubrication holes on outer ring | Seal | None. open bearing | Temperature range | -30 to +200 °C |
Version | Standard version |