Roller Bearings K.CCW33 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22234 K.CCW33
22330 K.CCW33
23056 K.CCW33
23122 K.CCW33
23128 K.CCW33
23160 K.CCW33
23164 K.CCW33
23220 K.CCW33
23234 K.CCW33
23240 K.CCW33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

1,519.46 €

1 4 Days 17031086731657660082127345.0

1,944.43 €

1 4 Days 150320108731657665463340800.0

3,170.18 €

1 17 Days 280420106731657730805448900.0

365.35 €

1 4 Days 1101805673165766561635343.0

750.64 €

1 4 Days 1402256873165766562559914.0

5,923.63 €

1 17 Days 3005001607316570367652123200.0

6,936.70 €

1 4 Days 3205401767316570582840162000.0

393.25 €

1 4 Days 10018060.373165766572146400.0

2,113.98 €

1 4 Days 170310110731657665746734800.0

2,882.81 €

1 4 Days 200360128-54150.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered (1:12) Cage Sheet steel cage Clearance Normal radial clearance
Outer ring Lubrication groove with lubrication holes on outer ring Seal None. open bearing Temperature range -30 to +200 °C
Version Standard version

Tech Support