Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C2211 TN9C3
I.D. d(mm) | 55 | O.D. D(mm) | 100 | Width B(mm) | 25 |
---|---|---|---|---|---|
Precision (JIS) | Grade 5 | Bore | Cylindrical | Cage | Polyamide cage |
Clearance | Slightly increased radial clearance | EAN | 7316570552799 | Seal | None. open bearing |
Temperature range | -20 to +120 °C | Weight(g) | 750.0 |