Roller Bearings V Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C2212 V

Part Number
C2212 V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

194.70 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 60 O.D. D(mm) 110 Width B(mm) 28
Precision (JIS) Grade 5 Bore Cylindrical Cage None. full complement bearing
Clearance Normal radial clearance EAN 7316570622690 Seal None. open bearing
Temperature range -30 to +200 °C Weight(g) 1140.0

Tech Support