Configure

Roller Bearings XDF Series

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

I.D. d

(mm)

O.D. D

(mm)

Width B

(mm)

Precision (JIS)

Number of Raceway Ring Rows

Arrangement

Cage

EAN

Product range

Temperature range

Weight

(g)

Minimum order quantity
110
240
126
Grade 0
Single Row
In X-arrangement matched bearing set ><
Sheet steel cage
-
Complete tapered roller bearing
-30 to +120 °C
25400.0
1 pieces
130
280
144
Grade 0
Single Row
In X-arrangement matched bearing set ><
Sheet steel cage
-
Complete tapered roller bearing
-30 to +120 °C
39752.0
1 pieces
100
150
64
-
-
-
-
-
-
-
3959.0
1 pieces
120
180
80.56
Grade 0
Single Row
In X-arrangement matched bearing set ><
Sheet steel cage
7316570729245
Complete tapered roller bearing
-30 to +120 °C
6750.0
1 pieces
130
200
90
Grade 0
Single Row
In X-arrangement matched bearing set ><
Sheet steel cage
7316571001753
Complete tapered roller bearing
-30 to +120 °C
9900.0
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
3,105.77 €
( 3,695.87 € )
4 working days
4,428.68 €
( 5,270.13 € )
4 working days
282.28 €
( 335.91 € )
4 working days
828.63 €
( 986.07 € )
4 working days
1,228.85 €
( 1,462.33 € )
4 working days