Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22230 K.CCW33 |
23024 K.CCW33 |
23028 K.CCW33 |
23130 K.CCW33 |
23134 K.CCW33 |
23136 K.CCW33 |
23144 K.CCW33 |
23148 K.CCW33 |
23222 K.CCW33 |
23230 K.CCW33 |
23244 K.CCW33 |
23938 K.CCW33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
858.97 € | 1 | 4 Days | 150 | 270 | 73 | 7316576602276 | 17450.0 | ||
314.33 € | 1 | 4 Days | 120 | 180 | 46 | 7316576654923 | 3857.0 | ||
585.98 € | 1 | 4 Days | 140 | 210 | 53 | 7316576655012 | 6016.0 | ||
990.65 € | 1 | 4 Days | 150 | 250 | 80 | 7316576602696 | 15200.0 | ||
1,296.83 € | 1 | 4 Days | 170 | 280 | 88 | 7316576601804 | 20531.0 | ||
1,529.50 € | 1 | 4 Days | 180 | 300 | 96 | 7316576602757 | 26500.0 | ||
2,325.37 € | 1 | 4 Days | 220 | 370 | 120 | 7316576602474 | 50400.0 | ||
2,646.33 € | 1 | 4 Days | 240 | 400 | 128 | 7316576600104 | 61850.0 | ||
492.57 € | 1 | 4 Days | 110 | 200 | 69.8 | 7316576657252 | 9240.0 | ||
1,318.33 € | 1 | 4 Days | 150 | 270 | 96 | 7316576601996 | 22700.0 | ||
3,558.10 € | 1 | 4 Days | 220 | 400 | 144 | 7316576600630 | 76050.0 | ||
1,308.30 € | 1 | 4 Days | 190 | 260 | 52 | 7316571801032 | 7900.0 |
Loading...
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Tapered (1:12) | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Outer ring | Lubrication groove with lubrication holes on outer ring | Seal | None. open bearing | Temperature range | -30 to +200 °C |
Version | Standard version |