Configure
  • Weight(g)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Bearing Covers, Seals L Series / Internal diameter 117, 198, 225mm

    Bearing Covers, Seals L Series / Internal diameter 117, 198, 225mm

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Internal diameter

    (mm)

    Width

    (mm)

    Weight

    (g)

    Minimum order quantity
    117
    7.9
    15
    1 pieces
    198
    14.3
    26
    1 pieces
    225
    14.3
    28
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    3.88 €
    ( 4.62 € )
    4 working days
    16.37 €
    ( 19.48 € )
    4 working days
    21.93 €
    ( 26.10 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Internal diameter(mm): 117, 198, 225
    ・Width(mm): 7.9, 14.3