Configure
  • Weight(g)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    V-ring S Series / Internal diameter 18, 108, 135mm

    V-ring S Series / Internal diameter 18, 108, 135mm

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Internal diameter

    (mm)

    Width

    (mm)

    Weight

    (g)

    Minimum order quantity
    18
    4.7
    1
    1 pieces
    108
    7.9
    30
    1 pieces
    135
    7.9
    51.0
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    0.95 €
    ( 1.13 € )
    4 working days
    5.17 €
    ( 6.15 € )
    4 working days
    7.75 €
    ( 9.22 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Internal diameter(mm): 18, 108, 135
    ・Width(mm): 4.7, 7.9