Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    Bearing Components EC Series

    Part number:

    HJ310 EC
    Clear
    Quantity:

    Part number list

    Number of items
    Part number
    HJ310 EC
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    117.38 €
    ( 139.68 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Internal diameter(mm): 50
    ・Outer diameter(mm): 71.4
    ・eClass code: 23-05-09-01

    Angle rings (L-shaped thrust collars) are used either with NU design cylindrical roller bearings to locate the shaft axially in one direction, or with NJ design bearings to locate the shaft axially in both directions. The rings are made of carbon chromium steel and are hardened and ground. They are supplied as separate components.

    [Features]
    ・Locate the shaft axially if there are no NJ or NUP design locating bearings within the product range
    ・Provide an extended inner ring seat for heavily loaded bearings in the locating position
    ・Simplify design or mounting procedures

    Part number has been confirmed