Configure
  • GTIN/EAN
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    Locating rings / Internal diameter 101~350mm

    Part number:

    Still undefined. 6 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Internal diameter

    (mm)

    Outer diameter

    (mm)

    Width

    (mm)

    Weight

    (g)

    GTIN/EAN

    Minimum order quantity
    149
    160
    5
    55.0
    7316577043290
    1 pieces
    202
    215
    5
    90.0
    7316577661371
    1 pieces
    215
    230
    5
    110.0
    7316570080148
    1 pieces
    101
    110
    10
    62.0
    7316577017079
    1 pieces
    350
    370
    10
    576.0
    7316577017246
    1 pieces
    119
    130
    15.5
    149.0
    7316577090072
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    12.32 €
    ( 14.66 € )
    17 working days
    17.18 €
    ( 20.44 € )
    17 working days
    21.62 €
    ( 25.73 € )
    17 working days
    7.22 €
    ( 8.59 € )
    17 working days
    75.67 €
    ( 90.05 € )
    17 working days
    12.35 €
    ( 14.70 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Internal diameter(mm): 101~350
    ・Outer diameter(mm): 110~370
    ・eClass code: 23-05-17-90

    A bearing in the locating position must be secured axially in the housing. If the bearing seat in the housing and the bearing width do not match, locating (stabilizing) rings are required. Typically, two locating rings are required per housing. One ring should be placed on each side of the bearing. If only one locating ring is required, it should be installed on the same side as the lock nut.