Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    Lock washers / Internal diameter 27.5mm

    Part number:

    MB6
    Clear
    • Unit price (excl. VAT)
      0.95 €
    • Total (excl. VAT)
      0.95 €
      Price including VAT: 1.13 €
    • Expected shipping days
      5 working days
      Expected shipping date: 26.05.2025
    Quantity:
    Quantity available for order?20
    Quantity 
    ?
    1 - 2021+
    Unit price (excluding VAT)
    (Unit price including VAT)
    0.95 €
    (1.13 €)
    0.95 €
    (1.13 €)
    Shipping days5 daysQuote

    Part number list

    Number of items
    Part number
    MB6
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    0.95 €
    ( 1.13 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Internal diameter(mm): 27.5
    ・Outer diameter(mm): 49
    ・eClass code: 23-11-07-05

    MB and MBL lock washers are locking devices, used to secure KM, KML and HM .. T lock nuts onto a shaft or adapter sleeve and prevent unintentional loosening. MB .. A is a stronger version of the MB washer. The lock washers engage a keyway in the shaft or adapter sleeve thread. They lock the nut in position when one of the washer tabs is bent into one of the slots in the outside diameter of the lock nut. A new lock washer should be used each time the corresponding lock nut is installed.

    [Features]
    ・Simple, stable and reliable fastening element
    ・Easy to install and remove
    ・Used for KM, KML, and HM .. T lock nuts

    Part number has been confirmed