Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Deep Groove Ball Bearings / Inner ring (cone) only. with roller set / Single Track / Class 0 / 623

    Part number:

    623
    Clear
    • Unit price (excl. VAT)
      3.32 €
    • Total (excl. VAT)
      3.32 €
      Price including VAT: 3.95 €
    • Expected shipping days
      5 working days
      Expected shipping date: 16.05.2025
    Quantity:
    Quantity available for order?240
    Quantity 
    ?
    1 - 240241+
    Unit price (excluding VAT)
    (Unit price including VAT)
    3.32 €
    (3.95 €)
    3.32 €
    (3.95 €)
    Shipping days5 daysQuote

    Part number list

    Number of items
    Part number
    623
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    3.32 €
    ( 3.95 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・I.D. d(mm): 57.15
    ・Weight(g): 1288.0
    ・Precision (JIS): Class 0
    ・Arrangement: Standard version
    ・Cage: Sheet steel cage
    ・Product range: Inner ring (cone) only. with roller set

    Similar ProductsSee all similar products

    No similar products found for this item.
    Part number has been confirmed