Roller Bearings K.EW33 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22218 K.EW33

Part Number
22218 K.EW33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

164.80 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 90 O.D. D(mm) 160 Width B(mm) 40
Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Sheet steel cage Clearance Normal radial clearance
EAN 9008745112935 Outer ring Lubrication groove with lubrication holes on outer ring Seal None. open bearing
Temperature range -30 to +200 °C Weight(g) 3180.0 Version Standard version

This page is Roller Bearings K.EW33 Series, part number 22218 K.EW33.
You can find the detail information about specifications and dimensions on part number 22218 K.EW33.

Tech Support