Tapered roller bearings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
30207
32215
32218
32221
32222
32322
32948
33014
33205
33206
33210
33212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

11.63 €

1 4 Days 357218.259008745133114350.0

44.13 €

1 4 Days 7513033.2590087451385221720.0

85.70 €

1 4 Days 9016042.590087451385913500.0

151.38 €

1 4 Days 10519053-6070.0

198.90 €

1 4 Days 1102005690087451386837323.0

1,183.72 €

1 4 Days 11024085-18100.0

1,027.28 €

1 4 Days 24032051-10600.0

43.88 €

1 4 Days 701103190087451396661101.0

13.70 €

1 4 Days 2552229008745141676230.0

17.55 €

1 4 Days 3062259008745141683370.0

29.03 €

1 4 Days 5090329008745141751926.0

48.67 €

1 4 Days 601103890087451417821575.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Cage Sheet steel cage Product range Complete tapered roller bearing Temperature range -30 to +120 °C

Tech Support