Configure
  • GTIN/EAN
  • Type
    • Est. shipping days
      • All
      • Within 12 working days
      • Within 17 working days

    Bearing Covers, Seals L Series / Internal diameter 30~142.7mm

    Part number:

    Still undefined. 9 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Internal diameter

    (mm)

    Outer diameter

    (mm)

    Width

    (mm)

    Weight

    (g)

    GTIN/EAN

    Minimum order quantity
    142.7
    175.1
    16
    123
    -
    1 pieces
    34
    58.1
    12.5
    5
    7316572460573
    1 pieces
    63
    93.6
    15
    9
    7316572460634
    1 pieces
    80
    109.1
    15
    11
    7316572460528
    1 pieces
    85
    138.6
    16
    21
    7316572460658
    1 pieces
    115
    175.1
    16
    187
    7316574564453
    1 pieces
    45
    79.6
    12
    62
    7316574269990
    1 pieces
    60
    100.2
    12
    60
    7316574510146
    1 pieces
    65
    110.2
    10
    86.0
    7316574510160
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    73.25 €
    ( 87.17 € )
    17 working days
    15.43 €
    ( 18.36 € )
    12 working days
    19.80 €
    ( 23.56 € )
    12 working days
    27.22 €
    ( 32.39 € )
    12 working days
    34.30 €
    ( 40.82 € )
    12 working days
    45.78 €
    ( 54.48 € )
    17 working days
    14.33 €
    ( 17.05 € )
    17 working days
    18.48 €
    ( 21.99 € )
    12 working days
    20.80 €
    ( 24.75 € )
    12 working days

    More Information

    Basic information

    [Specifications]
    ・Internal diameter(mm): 30~142.7
    ・Outer diameter(mm): 58.1~210.1
    ・Version(g): Four-lip seal
    ・eClass code: 23-05-17-90

    SKF housing seals are the first barrier against contamination. The four-lip seals replace the former double-lip seals. The four-lip seals are more effective than the double-lip and generate less friction, which enables higher shaft speeds. For highly contaminated environments, SKF recommends the three-barrier solution. This cost-effective sealing solution can have a significant impact on bearing service life as contaminants have to pass through three barriers to reach the bearing.

    [Features]
    ・Good protection from contamination
    ・Keep the lubricant in the housing
    ・Part of three barrier solution