Configure
  • GTIN/EAN
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    Covers, Caps / Outer diameter 94,158.6mm

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Outer diameter

    (mm)

    Width

    (mm)

    Version

    (g)

    Weight

    (g)

    GTIN/EAN

    Minimum order quantity
    158.6
    6.5
    Housing cover
    9
    7316577057648
    1 pieces
    94
    29
    End cover
    23
    -
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    17.72 €
    ( 21.09 € )
    17 working days
    4.53 €
    ( 5.39 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Outer Diameter(mm): 94,158.6
    ・Version(g): End cover, Housing cover
    ・eClass code: 23-05-17-90

    [Features]
    ・Easy to install
    ・Good chemical resistance
    ・Cost effective