Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    Distance washers / Internal diameter 35, 45mm

    Part number:

    ZW35-42
    Clear
    Quantity:

    Part number list

    Number of items
    Part number
    ZW35-42
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    1.87 €
    ( 2.23 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Internal diameter(mm): 35, 45
    ・Outer diameter(mm): 42, 55
    ・eClass code: 23-05-17-90

    SKF spacing washers of the ZW-type enable open bearings with Z-type sealing washers on both sides to be relubricated. Using a set of spacing washers enables a free passage for fresh grease. The set consists of two washers – one to be mounted in the housing bore and one to be mounted on the shaft. These housing and shaft washers are ordered separately.

    [Features]
    ・Cost-effective
    ・Enable relubrication of bearings with Z-type sealing washers

    Part number has been confirmed