Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    Housing seals A Series / / Internal diameter 75, 125mm

    Part number:

    TSN528 A
    Clear
    • Unit price (excl. VAT)
      83.47 €
    • Total (excl. VAT)
      83.47 €
      Price including VAT: 99.33 €
    • Expected shipping days
      9 working days
      Expected shipping date: 30.05.2025
    Quantity:
    Quantity available for order?20
    Quantity 
    ?
    1 - 2021+
    Unit price (excluding VAT)
    (Unit price including VAT)
    83.47 €
    (99.33 €)
    83.47 €
    (99.33 €)
    Shipping days9 daysQuote

    Part number list

    Number of items
    Part number
    TSN528 A
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    83.47 €
    ( 99.33 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Internal diameter(mm): 75, 125
    ・Outer diameter(mm): 103, 190.5
    ・eClass code: 23-05-17-90

    V-ring seals consist of a V-ring and a sheet steel sealing washer with a vulcanized rubber lip. The rubber lip fits into the seal groove in the housing. The washer is protected against corrosion. The seals are used to protect bearings from contamination or as secondary seals to protect primary seals in highly contaminated environments. They are a cost-effective and easy to install contaminant barrier for all kind of shafts. They are available in nitrile rubber.

    [Features]
    ・Easy to install
    ・Many variants
    ・Cost-effective

    Part number has been confirmed