Housing seals L Series / Internal diameter 50~165mm

Housing seals L Series / Internal diameter 50~165mm
[Specifications]
・Internal diameter(mm): 50~165
・Outer diameter(mm): 84.6~202.6
・eClass code: 23-05-17-90

SKF housing seals are the first barrier against contamination. The four-lip seals replace the former double-lip seals. The four-lip seals are more effective than the double-lip and generate less friction, which enables higher shaft speeds. For highly contaminated environments, SKF recommends the three-barrier solution. This cost-effective sealing solution can have a significant impact on bearing service life as contaminants have to pass through three barriers to reach the bearing.

[Features]
・Good protection from contamination
・Keep the lubricant in the housing
・Part of three barrier solution

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSN230 L
TSN522 L
TSN530 L
TSN611 L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

95.90 €

1 17 Days 165202.610.2129.07316574647675

43.07 €

1 12 Days 100155.116247316572460511

53.40 €

1 17 Days 135200.1162837316574564842

15.12 €

1 12 Days 5084.612657316574270002

Loading...

  1. 1

Basic information

Temperature range -40 to 100 °C Version(g) Four-lip seal

Tech Support