Axial cylindrical roller bearings TN Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K81108 TN
K81110 TN
K81113 TN
K81114 TN
K81115 TN
K81118 TN
K81120 TN
K81128 TN
K81207 TN
K81210 TN
K81211 TN
K81212 TN
K81213 TN
K81214 TN
K81220 TN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage Internal diameter
(mm)
Operating direction Outer diameter
(mm)
Temperature range Weight
(g)

4.28 €

1 4 Days 40606Polyamide cage-Single direction bearing--20 to +120 °C40.0

5.56 €

1 4 Days 50706Polyamide cage-Single direction bearing--20 to +120 °C52.0

9.42 €

1 4 Days 65907.5Polyamide cage-Single direction bearing--20 to +120 °C102.0

11.23 €

1 4 Days --7.5-70one-sided effective95-20 to +120 degrees107.0

12.85 €

1 4 Days 751007.5Polyamide cage-Single direction bearing--20 to +120 °C115.0

19.30 €

1 4 Days 901209Polyamide cage-Single direction bearing--20 to +120 °C147.0

25.72 €

1 4 Days 10013511Polyamide cage-Single direction bearing--20 to +120 °C245.0

50.90 €

1 4 Days 14018012Polyamide cage-Single direction bearing--20 to +120 °C398.0

6.30 €

1 4 Days 35627.5Polyamide cage-Single direction bearing--20 to +120 °C52.0

12.15 €

1 4 Days 50789Polyamide cage-Single direction bearing--20 to +120 °C97.0

14.40 €

1 4 Days 559011Polyamide cage-Single direction bearing--20 to +120 °C154.0

16.63 €

1 4 Days 609511Polyamide cage-Single direction bearing--20 to +120 °C176.0

20.24 €

1 4 Days 6510011Polyamide cage-Single direction bearing--20 to +120 °C187.0

21.50 €

1 4 Days 7010511Polyamide cage-Single direction bearing--20 to +120 °C203.0

59.90 €

1 4 Days 10015015Polyamide cage-Single direction bearing--20 to +120 °C600.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Angular adjustment Non-angle adjustable Product range Axial cylindrical roller and cage assembly only

Tech Support