Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6201-ZZ/VA201 |
6202 -ZZ/VA201 |
6203 -ZZ/VA201 |
6204 -ZZ/VA201 |
6205 -ZZ/VA201 |
6208 -ZZ/VA201 |
6306 -ZZ/VA201 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
45.62 € | 1 | 12 Days | Grade 5 | 12 | 32 | 10 | 7316570088083 | 38.0 | ||
46.98 € | 1 | 12 Days | Grade 5 | 15 | 35 | 11 | 7316570293555 | 45.0 | ||
50.24 € | 1 | 17 Days | Grade 5 | 17 | 40 | 12 | 7316571552019 | 66.0 | ||
50.92 € | 1 | 12 Days | Grade 5 | 20 | 47 | 14 | 7316570739848 | 110.0 | ||
52.80 € | 1 | 17 Days | Grade 5 | 25 | 52 | 15 | 7316570369809 | 130.0 | ||
64.81 € | 1 | 12 Days | Grade 6 | 40 | 80 | 18 | 7316570803259 | 367.0 | ||
90.76 € | 1 | 4 Days | - | 30 | 72 | 19 | 7316576090585 | 339.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | Cover on both sides |
Temperature range | -40 to +250 °C |