Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6007-2RZTN9HC5C3WT
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 35 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 62 | Width B(mm) | 14 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Polyamide cage |
Clearance | Slightly increased radial clearance | EAN | 7316571543840 | Seal | Non-contact seal on both sides |
Temperature range | -40 to +160 °C | Weight(g) | 137.0 |
This page is Deep groove ball bearings / single row / 2RZ / 2RZTN9HC5C3WT / SKF, part number 6007-2RZTN9HC5C3WT.
You can find the detail information about specifications and dimensions on part number 6007-2RZTN9HC5C3WT.